System Configuration (Simple Motion Mode)![Simple Motion](https://www.mitsubishielectric.com/fa/products/cnt/ssc/pmerit/ssciqr/rd78g/images/icon_simplemotion.png)
The Motion module can function as a master station of CC-Link IE TSN. *1
This feature enables users to create a system more flexibly by connecting various devices, such as servo amplifiers, remote I/O
modules, and TCP/IP devices, to the Motion module. *5
![System Configuration](https://www.mitsubishielectric.com/fa/products/cnt/ssc/pmerit/ssciqr/rd78g/images/system_s/system_s_illust.jpg)
- *1. Sub-master station is not supported.
- *2. Standard stations refer to remote stations other than motion control stations on CC-Link IE TSN.
- *3. When connecting FR-E800-E to RD78G, set the communication speed of CC-Link IE TSN to 100 Mbps.
- *4. TCP/IP devices are not included in the standard stations.
- *5. Refer to manuals for precautions when CC-Link IE TSN Class B and A devices are mixed.
- *6. RD78G can connect up to 120 devices, which is the total number of the motion control stations and standard stations.