CC-Link IE Field Network Basic
Ethernet-based open network
e-F@ctory with MR-JE-C![CC-Link IE Field Basic](https://www.mitsubishielectric.com/fa/products/drv/servo/pmerit/mr_je/amp_c/images/ccl_iefb_rogo.gif)
CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC. The network operates on the standard Ethernet protocol stack, which can be used together with TCP/IP communications (such as HTTP, FTP). This feature allows CC-Link IE Field Network Basic compatible products and Ethernet compatible products to be connected on the same Ethernet communications line, enabling a highly-flexible and lowcost system.
[Features of CC-Link IE Field Network Basic]
- 1. Small-scale network system configuration
- 2. Simple setup and easy troubleshooting
- 3. Combining with TCP/IP communications
- 4. Wider range of connectable products
![e-F@ctory with MR-JE-C](https://www.mitsubishielectric.com/fa/products/drv/servo/pmerit/mr_je/amp_c/images/jec_ba_img01.jpg)
Seamless data coordination
Transparent Communications with Seamless Data Coordination![slmp](https://www.mitsubishielectric.com/fa/products/drv/servo/pmerit/mr_je/amp_c/images/slmp_rogo.gif)
Transparent communications are achieved by utilizing SLMP* that enables seamless connectivity within all levels of manufacturing.
For example, power consumption and a result of machine
diagnosis can be checked in the upper-level information
system.
* Seamless Message Protocol