Product Resources - (Sign in required for expanded results)
Brochures
Product Overviews
Manuals
Selection Guide
All Content
Training

ARIA

ARIA machine tending and standard bases

ARIA (Automated Robotic Industrial Assistant) is an ideal and cost-effective solution to address labor shortage, productivity challenges and quality issues across a multitude of industries. ARIA can be implemented as a stand-alone system or into an existing automation cell with relative ease. Pre-programmed software packages enable ease of use with little to no robot programming knowledge. With payload capacities of 13 kg (28.6 lbs.) and reach capabilities of 1503 mm (59.173 in.), ARIA provides unrivaled performance and flexibility.

Product List

Machine Tool Tending

Machine Tending thumbnail Specifically designed for Mill, Lathe and CNC Swiss applications, ARIA is a cost-effective solution to labor, quality and productivity challenges common in the metal processing industry.

Food and Beverage

Food and Bev thumbnail ARIA is an ideal solution for primary, secondary and end-of line packing applications commonly found in the Food & Beverage Industry. Unique in design, ARIA’s small footprint, built in HMI, pre-programmed software options and robot options available deliver flexibility and fast ROI.

General Applications

General app thumbnail ARIA can be used in various industries where automation is a viable solution to common problems. ARIA is fully configurable and offers a broad array of options that enable the unit to be tailored to the application.